Tool Trolley (Green) 98VA/7G

Brand :
Stahlwille
Caution
Product Description
[Specifications]
· Weight (kg): 100
· Main unit size (mm): W1,000 × D652 × H1,024
· 7-stage drawer
· Drawer size (mm): 700 × 530 × 80 (stages 1–4), 700 × 530 × 120 (stages 5–6), 700 × 530 × 160 (stage 7)
· Top area load resistance (kg): 1,400
· Drawer load resistance (kg): 40
· JAN code: 4018754262847