Tool Trolley (White) 98VA/6W

Brand :
Stahlwille
Caution
Product Description
[Specifications]
· Weight (kg): 98
· Main unit size (mm): W1,000 × D652 × H1,024
· 6-stage drawer
· Drawer size (mm): 700 × 530 × 80 (stages 1–2), 700 × 530 × 120 (stages 3–4), 700 × 530 × 160 (stages 5–6)
· Top area load resistance (kg): 1,400
· Drawer load resistance (kg): 40
· JAN code: 4018754262830