Tool Trolley (Blue) 95VA/7B

Brand :
Stahlwille

Caution

    Product Description

    [Specifications]
    · Weight (kg): 72.5
    · Main unit size (mm): W823 × D497 × H1021
    · 7-stage drawer
    · Drawer size (mm): 530 × 350 × 80 (stages 1–4), 530 × 350 × 120 (stages 5–6), 530 × 350 × 160 (stage 7)
    · Top area load resistance (kg): 750
    · Drawer load resistance (kg): 30
    · JAN code: 4018754262427
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
    Tool Trolley (Blue) 95VA/7B | Stahlwille | MISUMI Thailand