Tool Trolley (Red) 95/8R

Brand :
Stahlwille
Caution
Product Description
[Specifications]
· Weight (kg): 74
· Main unit size (mm): W823 × D497 × H1021
· 8-stage drawer
· Drawer size (mm): 530 × 350 × 80 (stages 1–7), 530 × 350 × 160 (stage 8)
· Top area load resistance (kg): 750
· Drawer load resistance (kg): 30
· JAN code: 4018754262168