Tool Trolley (White) 95/6W

Brand :
Stahlwille
Caution
Product Description
[Specifications]
· Weight (kg): 65.5
· Main unit size (mm): W823 × D497 × H1021
· 6-stage drawer
· Drawer size (mm): 530 × 350 × 80 (stages 1–2), 530 × 350 × 120 (stages 3–4), 530 × 350 × 160 (stages 5–6)
· Top area load resistance (kg): 750
· Drawer load resistance (kg): 30
· JAN code: 4018754262090