Drawer For 13217TS TR-SCH30SC

Brand :
Stahlwille
Caution
- The image shown is a representative image.
Product Description
[Applications]
· For 13217 carrying case
[Specifications]
· Drawer size (mm): 467.5 × 255 × 30
· Weight (kg): 0.56
· JAN code: 4018754246342