1/2AQ Tamper-Proof Socket Set 54TXB/10KN

Brand :
Stahlwille
Caution
Product Description
[Features]
· Sturdy press-fit type 1/2" SQ tamper-proof hexalobular bit socket set.
[Specifications]
· Mass (g): 1,185
· Case size (mm): 227 × 131 × 57
· JAN code: 4018754261673
[Set Contents]
· 1/2" SQ tamper-proof hexalobular bit socket: T20, T25, T27, T30, T40 (× 2 pcs.), T45, T50, T55, T60(54TXB-T20, T25, T27, T30, T40, T45, T50, T55, T60)