1/2SQ Hexalobe Socket Set 54TX/59TX/12/1

Brand :
Stahlwille
Caution
Product Description
[Features]
· Sturdy press-fit type hexalobe bit socket set.
[Specifications]
· Mass (g): 2,595
· Case size (mm): 413 × 230 × 57
· JAN code: 4018754260942
[Set Contents]
· 1/2" SQ hexalobe bit socket: 54TX-T20, T25, T27, T30, T40, T45, T50, T55, T60
· 3/4" SQ hexalobe bit socket: 59TX-T70, T80, T90
· 1/2" SQ × 3/4" SQ adapter