1/2 SQ Hexalobular Socket Set 54TX/10KN

Brand :
Stahlwille
Caution
Product Description
[Features]
· Sturdy press-fit type 1/2" SQ hexalobe bit socket set.
[Specifications]
· Mass (g): 1,197
· Case size (mm): 227 × 131 × 57
· JAN code: 4018754261666
[Set Contents]
· 1/2" SQ hexalobe bit socket: T20, T25, T27, T30, T40 ×2 pcs, T45, T50, T55, T60(54TX-T20, T25, T27, T30, T40, T45, T50, T55, T60)