2.1/2SQ Impact Socket 80IMP-110

Brand :
Stahlwille
Caution
- The image shown is a representative image.
Product Description
[Features]
· Impact socket that boasts unparalleled durability.
[Specifications]
· Size (mm): 110
· Total length (mm): 150
· Insertion point outer diameter (mm): 127
· Pocket depth (mm): 92
· Mass (g): 11,000
· JAN code: 4018754234240