Impact Socket 50DIMP-36

Brand :
Stahlwille
Caution
- The image shown is a representative image.
Product Description
[Features]
· Impact socket that boasts unparalleled durability.
[Specifications]
· Size (mm): 36
· Socket outer diameter (d1; mm): 49
· Insertion point outer diameter (d2; mm): 35
· Total length (L; mm): 50
· Pocket depth (t; mm): 28.5
· Mass (g): 313
· JAN code: 4018754251568