Impact Socket 50DIMP-32

Brand :
Stahlwille
Caution
- The image shown is a representative image.
Product Description
[Features]
· Impact socket that boasts unparalleled durability.
[Specifications]
· Size (mm): 32
· Socket outer diameter (d1; mm): 44
· Insertion point outer diameter (d2; mm): 30
· Total length (L; mm): 50
· Pocket depth (t; mm): 27
· Mass (g): 251
· JAN code: 4018754251551