1/2 SQ Socket Wrench Set 52/22/6KN

Brand :
Stahlwille
Caution
Product Description
[Features]
· 28 pcs. 1/2” SQ socket wrench set.
[Specifications]
· Square drive (" SQ): 1/2
· Mass (g): 5,360
· Case size (mm): 454×253×64
· JAN code: 4018754260850
[Set Contents]
· Socket (hex): 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 26, 27, 28, 30, 32 mm
· Ratchet handle
· Extension bar: 75, 130, 255 mm
· Slide T bar
· Universal joint