1/2 SQ Socket Wrench Set 52/12/3KN

Brand :
Stahlwille
Caution
Product Description
[Features]
· 15 pcs. 1/2” SQ socket wrench set.
[Specifications]
· Square drive (" SQ): 1/2
· Mass (g): 3,562
· Case size (mm): 413×226×64
· JAN code: 4018754260874
[Set Contents]
· Socket (hex): 10, 13, 16, 17, 18, 19, 21, 22, 24, 27, 30, 32 mm
· Ratchet handle
· Extension bar 130, 255 mm