1/2 SQ Socket Wrench Set 51/8KN

Brand :
Stahlwille
Caution
Product Description
[Features]
· Higher quality HPQ series 1/2” SQ deep socket set, with AS-drive (surface contact.
· Double-hex type.
· With soft case.
[Specifications]
· Square drive (" SQ): 1/2
· Mass (g): 2,780
· JAN code: 4018754261949
[Set Contents]
· Deep socket: 13, 17, 19, 22, 24, 27, 30, 32 mm(51-13, 17, 19, 22, 24, 27, 30, 32)