1/2 SQ Socket Wrench Set 50TX/8KN

Brand :
Stahlwille
Caution
Product Description
[Features]
· High quality HPQ series 1/2” SQ hexalobe socket set (E-type).
[Specifications]
· Mass (g): 1,052
· Case size (mm): 227 × 131 × 57
· JAN code: 4018754261697
[Set Contents]
· Hexalobe socket: E10・E11・E12・E14・E16・E18・E20・E24(50TX-E10・E11・E12・E14・E16・E18・E20・E24)