1/2 SQ Socket Wrench Set 50TX/16/5KN

Brand :
Stahlwille
Caution
Product Description
[Features]
· 21 pcs. 1/2” SQ socket wrench set.
[Specifications]
· Square drive (" SQ): 1/2
· Mass (g): 4,013
· Case size (mm): 413×226×64
· JAN code: 4018754260959
[Set Contents]
· Hexalobe socket: E10, 12, 14, 16, 18, 20, 24, T20, 25, 27, 30, 40, 45, 50, 55, 60
· Ratchet handle
· Extension bar: 52, 130, 255 mm
· Universal joint