1/2 SQ Socket Wrench Set 50/54/25/6KN

Caution
Product Description
[Features]
· 31 pcs. 1/2” SQ socket wrench set.
[Specifications]
· Square drive (" SQ): 1/2
· Mass (g): 5,579
· Case size (mm): 454×253×64
· JAN code: 4018754260881
[Set Contents]
· Socket (double hex): 8, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 21, 22, 24, 27, 30, 32 mm
· Impact hex socket: 4, 5, 6, 7, 8, 10, 12, 14 mm
· Ratchet handle
· Extension bar: 75, 130, 255 mm
· Slide T bar
· Universal joint