3/8 SQ Socket Wrench Set 45TX/49TX/15/5KN

Brand :
Stahlwille
Caution
Product Description
[Features]
· 20 pcs. 3/8” SQ socket wrench set.
[Specifications]
· Square drive (" SQ): 3/8
· Mass (g): 1,963
· Case size (mm): 413×230×57
· JAN code: 4018754260485
[Set Contents]
· Hexalobe socket: E5, E6, E7, E8, E10, E12, E14
· Hexalobe bit socket: T9, T10, T15, T20, T25, T27, T30, T40
· Ratchet handle
· Extension bar: 125, 240 mm
· Universal joint
· Slide T handle