3/8 SQ Socket Wrench Set 45A/22/8QRKN

Brand :
Stahlwille

Caution

    Product Description

    [Features]
    · 30 pcs. 3/8” SQ socket wrench set.
    [Specifications]
    · Square drive (" SQ): 3/8
    · Mass (g): 3,970
    · Case size (mm): 454×253×64
    · JAN code: 4018754260799
    [Set Contents]
    · Socket (double hex): 1/4, 5/16, 11/32, 3/8, 7/16, 1/2, 9/16, 5/8, 11/16, 3/4, 13/16, 7/8, 15/16, 1”
    · Universal socket: 5/16, 3/8, 7/16, 1/2, 9/16, 5/8, 11/16, 3/4”
    · Ratchet handle (quick release)
    · Extension bar (quick release): 76, 160, 240 mm
    · Universaljoint (quick release)
    Bit holder: 1/4, 5/16”
    · Speeder brace