3/8 SQ Socket Wrench Set 45A/14/8QRKN

Caution
Product Description
[Features]
· 22 pcs. 3/8” SQ socket wrench set.
[Specifications]
· Square drive (" SQ): 3/8
· Mass (g): 3,507
· Case size (mm): 454×253×64
· JAN code: 4018754260782
[Set Contents]
· Socket (double hex): 1/4, 5/16, 11/32, 3/8, 7/16, 1/2, 9/16, 5/8, 11/16, 3/4, 13/16, 7/8, 15/16, 1”
· Ratchet handle (quick release)
· Extension bar (quick release): 76, 160, 240 mm
· Universal joint (quick release)
Bit holder: 1/4, 5/16”
·Speeder brace