3/8 SQ Socket Wrench Set 45/11/4KN

Brand :
Stahlwille
Caution
Product Description
[Features]
· 15 pcs. 3/8” SQ socket wrench set.
[Specifications]
· Square drive (" SQ): 3/8
· Mass (g): 1,434
· Case size (mm): 322×134×57
· JAN code: 4018754260669
[Set Contents]
· Socket (double hex): 8, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19 mm
· Ratchet handle
· Extension bar: 76, 240 mm
· Universal joint