3/8 SQ Socket Wrench Set 456/49/19/5KN

Caution
Product Description
[Features]
· 24 pcs. 3/8” SQ socket wrench set.
[Specifications]
· Square drive (" SQ): 3/8
· Mass (g): 2,707
· Case size (mm): 413×230×57
· JAN code: 4018754260454
[Set Contents]
· Socket (hex): 8, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19 mm
· Plug socket (with rubber): 16 mm
· Hexagon bit socket: 3, 4, 5, 6, 7, 8, 10 mm
· Ratchet handle
· Extension bar: 76, 240 mm
· Slide T handle
· Universal joint