1/4 SQ Socket Wrench Set 40AD/8/1HKN

Brand :
Stahlwille
Caution
Product Description
[Features]
· Hi-Lok bolt 1/4” SQ socket wrench set.
· Double hex type.
[Specifications]
· Square drive (" SQ): 1/4
· Mass (g): 638
· Case size: 227×131×57
· JAN code: 4018754261635
[Set Contents]
· 1/4" SQ double hex socket (40AD-7/32, 1/4, 5/16, 11/32, 3/8)
· Box-end wrench (10759A-1/16, 5/64, 3/32)
· Hi-Lok bolt dedicated ratchet handle(415SGH)