1/4 SQ Socket Wrench Set 40D/9/4KN

Brand :
Stahlwille
Caution
Product Description
[Features]
· 13 pcs. 1/4” SQ socket wrench set.
· AS-drive.
· Double hex type.
[Specifications]
· Square drive (" SQ): 1/4
· Mass (g): 749
· Case size (mm): 227×131×57
· JAN code: 4018754261574
[Set Contents]
· Socket (double hex): 4, 5, 5.5, 6, 7, 8, 10, 11, 13 mm
· Ratchet handle
· Extension bar: 54, 150 mm
· Universal joint