1/4 SQ Socket Wrench Set 40AD/9/4KN

Brand :
Stahlwille
Caution
Product Description
[Features]
· 13 pcs. 1/4” SQ socket wrench set.
· Double hex type.
[Specifications]
· Square drive (" SQ): 1/4
· Mass (g): 727
· Case size (mm): 227×131×57
· JAN code: 4018754261628
[Set Contents]
· Socket (double hex): 3/16, 7/32, 1/4, 9/32, 5/16, 11/32, 3/8, 7/16, 1/2”
· Ratchet handle
· Extension bar: 54, 150 mm
· Universal joint