1/4 SQ Socket Wrench Set 40/20/4SCI

Brand :
Stahlwille

Caution

    Product Description

    [Features]
    · 24 pcs. 1/4” SQ socket wrench set.
    · AS-drive.
    · Hex Type.
    [Specifications]
    · Square drive (" SQ): 1/4
    · Mass (g): 565
    · JAN code: 4018754249183
    [Set Contents]
    · Socket (hex): 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13 mm
    · Phillips head bit: #1, 2
    · Hex bit: 4, 5, 6 mm
    · Hexalobe bit: T10, T15, T20, T25, T30
    · Ratchet handle (quick release)
    · Extension bar (quick release): 54, 150 mm
    Bit holder
    · With socket case