1/4 SQ Socket Wrench Set 40AD/30/7QRSKN

Brand :
Stahlwille

Caution

    Product Description

    [Features]
    · 37 pcs. 1/4” SQ socket wrench set.
    · Double hex type.
    [Specifications]
    · Square drive (" SQ): 1/4
    · Mass (g): 2,168
    · Case size (mm): 413×230×57
    · JAN code: 4018754260423
    [Set Contents]
    · Socket (hex): 1/8”
    · Socket (double hex): 5/32, 3/16, 7/32, 1/4, 9/32, 5/16, 11/32, 3/8, 7/16, 1/2, 9/16”
    · Deep socket (double hex): 5/32, 3/16, 7/32, 1/4, 9/32, 5/16, 11/32, 3/8, 7/16, 1/2, 9/16”
    · Universal socket (doublehex): 1/4,11933, 5/16, 11/32,3/8,7/16, 1/2”
    · Ratchet handle (quick release)
    · Extension bar (quick release): 54, 54, 150 mm
    · Universal joint (quick release)
    · Driver handle (quick release)
    Bit holder

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat