1/4 SQ Socket Wrench Set 40/24/6QRKN

Brand :
Stahlwille

Caution

    Product Description

    [Features]
    · 30 pcs. 1/4” SQ socket wrench set.
    · AS-drive.
    · Hex Type.
    [Specifications]
    · Square drive (" SQ): 1/4
    · Mass (g): 1,093
    · Case size (mm): 227×131×57
    · JAN code: 4018754261567
    [Set Contents]
    · Socket (hex): 4, 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13, 14 mm
    · Flat head bit socket: 0.6 × 3.5, 1.0 × 5.5,1.2×8 mm
    · Hexagon bit socket: 3, 4, 5, 6, 8 mm
    · Phillips head bit socket: #1, 2
    · Pozidriv bit socket: #1, 2
    · Ratchet handle (quick release)
    · Extension bar: 54, 150 mm (quick release)
    · Universal joint (quick release)
    · Driver handle (quick release)
    · Slide T handle (quick release)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat