1/4 SQ Socket Wrench Set 40/13/6QRKN

Caution
Product Description
[Features]
· 19 pcs. 1/4” SQ socket wrench set.
· AS-drive.
· Hex Type.
[Specifications]
· Square drive (" SQ): 1/4
· Mass (g): 978
· Case size (mm): 227×131×57
· JAN code: 4018754261543
[Set Contents]
· Socket (hex): 3.5, 4, 4.5, 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13 mm
· Ratchet handle (quick release)
· Extension bar (quick release): 54, 150 mm
· Universal joint (quick release)
· Driver handle (quick release)
· Slide T handle (quick release)