(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
8129.0.8-40 |
8129.1.2-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
JAN Code |
---|---|---|---|---|---|---|---|
฿ 395.00 |
PBS HAND TOOL | 10 Piece(s) | 92 Day(s) | 0.8 | 7610733269877 | ||
฿ 395.00 |
PBS HAND TOOL | 10 Piece(s) | 92 Day(s) | 1.2 | 7610733269884 |
High-precision pentalobe screwdriver
[Features]
· Slip-resistant when gripped with wet hands. Resistant to oil/gasoline.
Wipes clean when dirty.
White handle end.
Part Number |
---|
8129.0.8-40 |
8129.1.2-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
JAN Code |
---|---|---|---|---|---|---|---|
฿ 395.00 |
PBS HAND TOOL | 10 Piece(s) | 92 Day(s) | 0.8 | 7610733269877 | ||
฿ 395.00 |
PBS HAND TOOL | 10 Piece(s) | 92 Day(s) | 1.2 | 7610733269884 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?