(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
8124.3-40 |
8124.4-40 |
8124.5-50 |
8124.B6-50 |
8124.B7-50 |
8124.B8-60 |
8124.B9-60 |
8124.B10-70 |
8124.B15-80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Overall Length (mm) |
JAN Code | Weight (g) |
Specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 302.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | T3 | 133 | 7610733270071 | 12.9 | - | ||
฿ 302.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | T4 | 133 | 7610733270088 | 12.9 | - | ||
฿ 302.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | T5 | 143 | 7610733270095 | 14.4 | - | ||
฿ 337.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | T6 | 143 | 7610733270101 | 14.4 | Tamper-proof | ||
฿ 345.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | T7 | 143 | 7610733270118 | 14.4 | Tamper-proof | ||
฿ 355.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | T8 | 153 | 7610733270125 | 15.5 | Tamper-proof | ||
฿ 395.00 |
PBS HAND TOOL | 1 Piece(s) | 91 Day(s) | T9 | 153 | 7610733270132 | 17.5 | Tamper-proof | ||
฿ 405.00 |
PBS HAND TOOL | 1 Piece(s) | 91 Day(s) | T10 | 163 | 7610733270149 | 18.3 | Tamper-proof | ||
฿ 420.00 |
PBS HAND TOOL | 1 Piece(s) | 91 Day(s) | T15 | 173 | 7610733270156 | 19.7 | Tamper-proof |
High-precision Torx driver
[Features]
· Wipes clean when dirty.
· Blue handle end.
Part Number |
---|
8124.3-40 |
8124.4-40 |
8124.5-50 |
8124.B6-50 |
8124.B7-50 |
8124.B8-60 |
8124.B9-60 |
8124.B10-70 |
8124.B15-80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Overall Length (mm) |
JAN Code | Weight (g) |
Specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 302.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | T3 | 133 | 7610733270071 | 12.9 | - | ||
฿ 302.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | T4 | 133 | 7610733270088 | 12.9 | - | ||
฿ 302.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | T5 | 143 | 7610733270095 | 14.4 | - | ||
฿ 337.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | T6 | 143 | 7610733270101 | 14.4 | Tamper-proof | ||
฿ 345.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | T7 | 143 | 7610733270118 | 14.4 | Tamper-proof | ||
฿ 355.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | T8 | 153 | 7610733270125 | 15.5 | Tamper-proof | ||
฿ 395.00 |
PBS HAND TOOL | 1 Piece(s) | 91 Day(s) | T9 | 153 | 7610733270132 | 17.5 | Tamper-proof | ||
฿ 405.00 |
PBS HAND TOOL | 1 Piece(s) | 91 Day(s) | T10 | 163 | 7610733270149 | 18.3 | Tamper-proof | ||
฿ 420.00 |
PBS HAND TOOL | 1 Piece(s) | 91 Day(s) | T15 | 173 | 7610733270156 | 19.7 | Tamper-proof |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?