(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SwissGrip Precision Phillips Screwdriver

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 8121.000-40

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.000
  • Overall Length(mm)
    133
  • JAN Code
    7610733269754
  • Weight(g)
    13.1
Part Number
8121.000-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / Phillips (+) Overall Length
(mm)
JAN Code Weight
(g)

฿ 316.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) No.000 133 7610733269754 13.1

Basic Specifications

Product Description

High-precision screwdriver
[Features]
· Slip-resistant when gripped with wet hands. Resistant to oil/gasoline.
· Wipes clean when dirty

Specifications of 8121.000-40

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.000
  • Overall Length(mm)
    133
  • JAN Code
    7610733269754
  • Weight(g)
    13.1
Part Number
8121.000-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / Phillips (+) Overall Length
(mm)
JAN Code Weight
(g)

฿ 316.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) No.000 133 7610733269754 13.1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1