(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
8128.0.8-40 |
8128.1.0-40 |
8128.1.2-40 |
8128.1.5-40 |
8128.1.5-60 |
8128.1.8-40 |
8128.1.8-60 |
8128.2.0-40 |
8128.2.0-60 |
8128.2.0-100 |
8128.2.5-50 |
8128.2.5-80 |
8128.3.0-80 |
8128.3.5-80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / flathead (-) blade width (mm) B1 | Tip size / flathead (-) blade thickness (mm) B2 | Overall Length (mm) |
JAN Code | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 387.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 0.8 | 0.16 | 133 | 7610733268818 | 13.1 | ||
฿ 357.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | - | 0.18 | 133 | 7610733268825 | 13.1 | ||
฿ 332.00 |
PBS HAND TOOL | 1 Piece(s) | 91 Day(s) | - | - | 133 | 7610733268832 | 13.1 | ||
฿ 316.00 |
PBS HAND TOOL | 1 Piece(s) | 91 Day(s) | 1.5 | 0.25 | 133 | 7610733268849 | 13.1 | ||
฿ 304.00 |
PBS HAND TOOL | 1 Piece(s) | 91 Day(s) | 1.5 | 0.25 | 153 | 7610733268856 | 13.9 | ||
฿ 304.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | - | - | 133 | 7610733268863 | 13.2 | ||
฿ 319.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | - | - | 153 | 7610733268870 | 13.9 | ||
฿ 304.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 2 | 0.4 | 133 | 7610733268887 | 13.2 | ||
฿ 304.00 |
PBS HAND TOOL | 1 Piece(s) | 1 Day(s) | 2 | 0.4 | 153 | 7610733268894 | 14 | ||
฿ 329.00 |
PBS HAND TOOL | 10 Piece(s) | 92 Day(s) | 2 | 0.4 | 193 | 7610733268900 | 15.5 | ||
฿ 304.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 2.5 | 0.4 | 143 | 7610733268917 | 13.6 | ||
฿ 332.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 2.5 | 0.4 | 173 | 7610733268924 | 14.8 | ||
฿ 360.00 |
PBS HAND TOOL | 10 Piece(s) | 92 Day(s) | - | 0.5 | 173 | 7610733268955 | 16.8 | ||
฿ 384.00 |
PBS HAND TOOL | 10 Piece(s) | 92 Day(s) | - | - | 173 | 7610733268986 | 19.7 |
High-precision screwdriver
[Features]
· Slip-resistant when gripped with wet hands. Resistant to oil/gasoline.
· Wipes clean when dirty
Part Number |
---|
8128.0.8-40 |
8128.1.0-40 |
8128.1.2-40 |
8128.1.5-40 |
8128.1.5-60 |
8128.1.8-40 |
8128.1.8-60 |
8128.2.0-40 |
8128.2.0-60 |
8128.2.0-100 |
8128.2.5-50 |
8128.2.5-80 |
8128.3.0-80 |
8128.3.5-80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / flathead (-) blade width (mm) B1 | Tip size / flathead (-) blade thickness (mm) B2 | Overall Length (mm) |
JAN Code | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 387.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 0.8 | 0.16 | 133 | 7610733268818 | 13.1 | ||
฿ 357.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | - | 0.18 | 133 | 7610733268825 | 13.1 | ||
฿ 332.00 |
PBS HAND TOOL | 1 Piece(s) | 91 Day(s) | - | - | 133 | 7610733268832 | 13.1 | ||
฿ 316.00 |
PBS HAND TOOL | 1 Piece(s) | 91 Day(s) | 1.5 | 0.25 | 133 | 7610733268849 | 13.1 | ||
฿ 304.00 |
PBS HAND TOOL | 1 Piece(s) | 91 Day(s) | 1.5 | 0.25 | 153 | 7610733268856 | 13.9 | ||
฿ 304.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | - | - | 133 | 7610733268863 | 13.2 | ||
฿ 319.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | - | - | 153 | 7610733268870 | 13.9 | ||
฿ 304.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 2 | 0.4 | 133 | 7610733268887 | 13.2 | ||
฿ 304.00 |
PBS HAND TOOL | 1 Piece(s) | 1 Day(s) | 2 | 0.4 | 153 | 7610733268894 | 14 | ||
฿ 329.00 |
PBS HAND TOOL | 10 Piece(s) | 92 Day(s) | 2 | 0.4 | 193 | 7610733268900 | 15.5 | ||
฿ 304.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 2.5 | 0.4 | 143 | 7610733268917 | 13.6 | ||
฿ 332.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 2.5 | 0.4 | 173 | 7610733268924 | 14.8 | ||
฿ 360.00 |
PBS HAND TOOL | 10 Piece(s) | 92 Day(s) | - | 0.5 | 173 | 7610733268955 | 16.8 | ||
฿ 384.00 |
PBS HAND TOOL | 10 Piece(s) | 92 Day(s) | - | - | 173 | 7610733268986 | 19.7 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?