(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It has excellent roundness, cylindricity, and surface coarseness, and holes such as ejector pins can be drilled without pilot holes, leading to workload reduction and short delivery time.
work material | Quenched and tempered steel / high hardness steel / Machinable Ceramics | Tool Material Type | Carbide | Shank Type | End Mill Shank |
---|---|---|---|---|---|
Coating Y/N | Available | Coating Type | ALD(ALT) | With/without Oil Hole | NA |
Number of flutes | 3 |
Please check the type/dimensions/specifications of the part TGHDL1CBALT30D in the Toglon Hard Long Drill 30D ALT Coating series.
Part Number |
---|
TGHDL0.9CBALT30D |
TGHDL1.1CBALT30D |
TGHDL1.2CBALT30D |
TGHDL1.3CBALT30D |
TGHDL1.4CBALT30D |
TGHDL1.5CBALT30D |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | shank diameter d (mm) | Effective Length L 1 (mm) |
---|---|---|---|---|---|---|
฿ 6,723.42 | 1 Piece(s) | 5 Day(s) | 4 | 29.7 | ||
฿ 5,608.98 | 1 Piece(s) | 5 Day(s) | 4 | 36.3 | ||
฿ 5,608.98 | 1 Piece(s) | 5 Day(s) | 4 | 39.6 | ||
฿ 5,608.98 | 1 Piece(s) | 5 Day(s) | 4 | 42.9 | ||
฿ 5,608.98 | 1 Piece(s) | 5 Day(s) | 4 | 46.2 | ||
฿ 5,608.98 | 1 Piece(s) | 5 Day(s) | 4 | 49.5 |
How can we improve?
How can we improve?