(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wiha Insulated Stubby Slim Vario Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of SB2831-0101

  • Single Item / Set Classification
    Set Parts
  • Shaft Length(mm)
    46
  • Total Length(mm)
    102
  • Shaft Opposite Side Dimension(mm)
    6.0
  • Standards for Tip Shape 2
    Phillips, flathead, pozidriv
  • Insertion Angle(mm)
    6.0
  • Grip Diameter(φmm)
    33
  • Set Content
    Insulated Soft Finish Slim Vario Stubby Driver Handle, Bit for Slim Vario (PH2×5.5 mm, (-) 3.5 × 0.6 mm, SL/PZ2 × 5.5 mm) - One Each
Part Number
SB2831-0101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,861.78

WHA1 HAND TOOL 1 Piece(s) 5 Day(s)

Basic Specifications

  • Single Item / Set Classification
    Set Parts
  • Shaft Length(mm)
    46
  • Total Length(mm)
    102
  • Shaft Opposite Side Dimension(mm)
    6.0
  • Standards for Tip Shape 2
    Phillips, flathead, pozidriv
  • Insertion Angle(mm)
    6.0
  • Grip Diameter(φmm)
    33
  • Set Content
    Insulated Soft Finish Slim Vario Stubby Driver Handle, Bit for Slim Vario (PH2×5.5 mm, (-) 3.5 × 0.6 mm, SL/PZ2 × 5.5 mm) - One Each

Product Description

[Features]
· A super compact handle bit-type insulated screwdriver set. Slim bit style allows for reaching into tight spaces.

Specifications of SB2831-0101

  • Single Item / Set Classification
    Set Parts
  • Shaft Length(mm)
    46
  • Total Length(mm)
    102
  • Shaft Opposite Side Dimension(mm)
    6.0
  • Standards for Tip Shape 2
    Phillips, flathead, pozidriv
  • Insertion Angle(mm)
    6.0
  • Grip Diameter(φmm)
    33
  • Set Content
    Insulated Soft Finish Slim Vario Stubby Driver Handle, Bit for Slim Vario (PH2×5.5 mm, (-) 3.5 × 0.6 mm, SL/PZ2 × 5.5 mm) - One Each
Part Number
SB2831-0101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,861.78

WHA1 HAND TOOL 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1