(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Pump Pliers - Box-Type - Industrial

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,676.20 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
Z21002I180
Z21002I250
Z21002I300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
Maximum Mouth Opening against Nut Opposite Side Dimension
(mm)

฿ 1,676.20

WHA1 HAND TOOL 1 Piece(s) 31 Day(s) 180 158 30

฿ 1,861.06

WHA1 HAND TOOL 1 Piece(s) 31 Day(s) 250 397 50

฿ 2,535.92

WHA1 HAND TOOL 1 Piece(s) 31 Day(s) 300 622 63

Basic Specifications

  • Material
    Made of high-grade chrome vanadium molybdenum steel.
  • Intended Use
    Used for grasping pipes and hex nuts.

Product Description

[Features]
· Box-type, industrial handle specification water pump pliers. Manufactured in accordance with DIN ISO8976. Made of high-grade chrome vanadium molybdenum steel, tempered finishing.

Part Number
Z21002I180
Z21002I250
Z21002I300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
Maximum Mouth Opening against Nut Opposite Side Dimension
(mm)

฿ 1,676.20

WHA1 HAND TOOL 1 Piece(s) 31 Day(s) 180 158 30

฿ 1,861.06

WHA1 HAND TOOL 1 Piece(s) 31 Day(s) 250 397 50

฿ 2,535.92

WHA1 HAND TOOL 1 Piece(s) 31 Day(s) 300 622 63

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1