1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Punch, Arcland Sakamoto Wooden Handle Awl

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 135316
  • 135317
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 210.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Simple hole punch tool.

Part Number
135316
135317
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct base size
(mm)
Nominal dimensions
(lb)
Head size
(mm)
Surface size
(mm)
JAN code Product weight
(g)

฿ 210.56

HAND TOOL 1 Piece(s) 31 Day(s) 100 × 15 × 15---490478116512418

฿ 329.56

HAND TOOL 1 Piece(s) 31 Day(s) 140 × 24 × 241/247 × 7444 × 44490478116513162

Loading...

  1. 1

Basic Information

Product Type Manual punch