Welding Rod, Ilmenite, Suitable for Welding Thick Plates of About 20 mm or Less

Brand :
ARC

Caution

    Product Description

    [Applications]
    · Can be used for welding important structures that use soft steel such as in shipbuilding, architecture, machinery, etc.
    These high performance illuminite welding rods were designed with emphasis on usage characteristics in welding work, and are break resistant, pitting resistant and have high x-ray performance.
    Suitable for welding plate thicknesses of around 20 mm or less.