1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arcland Sakamoto Wheel Brush With Hexagonal Shaft

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 407.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used for various polishing applications to fit the purpose.
Hexagonal shaft enables use with an impact screwdriver or electric drill.

Part Number
RH-1
RH-2
RH-4
RH-5
RH-7
RH-8
RH-10
RH-11
RH-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPackage size
(mm)
Material Applicable abrasive Nominal dimensions
(mm)
JAN code Package mass
(g)

฿ 407.98

A3N1 BRASH 1 Piece(s) 31 Day(s) 77 × 55 × 50Steel wire gold wireSteel material / cast-metal objects50 (0.30)490478107773176

฿ 440.23

A3N1 BRASH 1 Piece(s) 31 Day(s) 102 × 79 × 50Steel wire gold wireSteel material / cast-metal objects75 (0.30)4904781077748128

฿ 510.47

A3N1 BRASH 1 Piece(s) 31 Day(s) 76 × 55 × 50Brass wireBrass material / copper material50 (0.15)490478107775574

฿ 524.58

A3N1 BRASH 1 Piece(s) 31 Day(s) 102 × 79 × 50Brass wireBrass material / copper material75 (0.15)4904781077762126

฿ 458.85

A3N1 BRASH 1 Piece(s) 7 Day(s) 77 × 55 × 50Stainless steelStainless steel material50 (0.30)490478107838776

฿ 618.31

A3N1 BRASH 1 Piece(s) 31 Day(s) 102 × 79 × 50Stainless steelStainless steel material75 (0.30)4904781078394126

฿ 547.00

A3N1 BRASH 1 Piece(s) 31 Day(s) 77 × 55 × 50Nylon wire with abrasive grainsSteel material / stainless steel material / aluminum material / brass material / copper material / wood material50 (#60)490478107777954

฿ 778.40

A3N1 BRASH 1 Piece(s) 31 Day(s) 102 × 79 × 50Nylon wire with abrasive grainsSteel material / stainless steel material / aluminum material / brass material / copper material / wood material75 (#60)490478107778686

฿ 779.95

A3N1 BRASH 1 Piece(s) 31 Day(s) 102 × 79 × 50PP wireSteel material / stainless steel material / aluminum material / brass material / copper material / wood material75 (0.30)490478107817296

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6.35 Product Type Wheel Brush Shaft Hexagonal shaft (6.35 mm)
Maximum allowable rotation speed(rpm) 8,000