(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hisago Crápo East

Hisago Crápo East

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 271.47 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CE01A4
CE01S
CE04A4
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Type Color JAN code Mass
(g)
Inner capacity

฿ 1,066.66

XEROGRAPHIC PAPER 1 Pack(s)

100 Pieces Per Package

Quote Copy Paper (Colored Paper) Yellow 4902668004092 120 1 pack (100 sheets)

฿ 271.47

XEROGRAPHIC PAPER 5 Piece(s) - Quote Copy Paper (Colored Paper) Yellow 4902668004115 80 1 pack (10 sheets)

฿ 1,066.66

XEROGRAPHIC PAPER 1 Pack(s)

100 Pieces Per Package

Quote Copy paper White 4902668004214 120 1 pack (100 sheets)

Basic Specifications

  • Size(mm)
    A4 (210 × 297)
  • Paper thickness(mm)
    0.16
  • Specifications
    Compatible with laser and inkjet printers, copiers and heat transfer printing
  • Basis weight(g/m²)
    87.2

Product Description

[Features]
· Paper with a Japanese paper texture.
· Perfect for brush-style font printing.

Part Number
CE01A4
CE01S
CE04A4
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Type Color JAN code Mass
(g)
Inner capacity

฿ 1,066.66

XEROGRAPHIC PAPER 1 Pack(s)

100 Pieces Per Package

Quote Copy Paper (Colored Paper) Yellow 4902668004092 120 1 pack (100 sheets)

฿ 271.47

XEROGRAPHIC PAPER 5 Piece(s) - Quote Copy Paper (Colored Paper) Yellow 4902668004115 80 1 pack (10 sheets)

฿ 1,066.66

XEROGRAPHIC PAPER 1 Pack(s)

100 Pieces Per Package

Quote Copy paper White 4902668004214 120 1 pack (100 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1