1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Murakami Automatic Double Pan Scale, US Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Light weight values can be read directly using the indicator needle. The indicator needle stops promptly with the use of a magnetic damper.
· Built-in hook for suspended measuring/calculating.
· Enables accurate measurements, even in places with no power supply.
· Adjustment of the built-in weights can be easily performed using the handle/knob.
· Wide tare subtraction range.
· Uses a non-magnetic stainless steel pan.
· Has an vernier type indicator convenient for quantitative weighing.
· Contained in a completely dust-proof case.
[Applications]
· Taking accurate measurements in places without a power supply.

 
Part Number
US-80
US-160
US-240
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Measurement Plate Dimensions (φ)
(mm)
Weight adjustment range
(g)
Weight adjustment intervals
(g)
Tare subtraction range
(g)
Specifications

฿ 999,999,999.00

A1J1 BALANCE SCALE 1 Piece(s) Quote 800.05960 to 7550 to 80Display range: 0 to 5 g

฿ 999,999,999.00

A1J1 BALANCE SCALE 1 Piece(s) Quote 1600.11200 to 150100 to 160Display range: 0 to 10 g

฿ 999,999,999.00

A1J1 BALANCE SCALE 1 Piece(s) Quote 2400.21200 to 220200 to 240Display range: 0 to 20 g

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Round Countersunk Head
Main body mass(g) 35,000