1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Weighing Pedestal, MT Type

OPTION

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The main body uses square pipe (construction-grade steel pipe) which makes the product especially solid.
· Has leveling adjustment legs.
· Equipped with a power outlet on the side of the main body.
[Applications]
· Provides stability for scales, and vibration removal boards.

Part Number
MT-383
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

OPTION 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Type Option Main body dimensions(mm) 900 (W) × 600 (D) × 740 (H)
Load capacity(kg) 800 (uniform load) Main body mass(g) 28,000 Specifications Top panel / color: melamine (25‑mm thick) / ivory