1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Murakami Double Pan Scale, M Type, With Weights (M-100(+HUNDOU))

A1J1 BALANCE SCALE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The main body of the scale is contained within a fully-sealed casing, allowing it to be used even in harsh environmental conditions with no danger of the interior becoming compromised. The scale can also be used with confidence for any purpose, without fear of raw materials or other measured items getting into the scale.
[Applications]
· For preparation, mixing, formulation work, etc.

 
Part Number
M-100(+HUNDOU)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Measurement Plate Dimensions (φ)
(mm)
Minimum detectable weight
(mg)
Main body dimensions
(mm)
Included model numbers

฿ 999,999,999.00

A1J1 BALANCE SCALE 1 Piece(s) Quote 10070100192 (W) × 78 (D) × 132 (H)100G(50G-100MG)-SUS-SEIMITSU-SET

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Round Countersunk Head
Materials Main body: heat and chemical-resistant resin; Weight: stainless steel Set contents Main body, weight Main body mass(g) 540