1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Double Pan Scale, MS Type, Main Body Only

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,034.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product listed is for the scale only. The weights are not included.

Product Description

Stainless steel pan balance scale that is perfect for compounding, mixing, and compounding work, etc.
Two types of materials are available: resin and die-cast.

 
Part Number
MS-2
MS-5
MS-50
MS-100
MS-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Measurement Plate Dimensions (φ)
(mm)
Minimum detectable weight
(mg)
Main body dimensions
(mm)
Materials Main body mass
(g)

฿ 999,999,999.00

A1J1 BALANCE SCALE 1 Piece(s) Quote 2,0001601,000400 (W) × 160 (D) × 210 (H)Die cast2,900

฿ 999,999,999.00

A1J1 BALANCE SCALE 1 Piece(s) Quote 5,0001852,000455 (W) × 185 (D) × 240 (H)Die cast3,800

฿ 15,034.00

A1J1 BALANCE SCALE 1 Piece(s) 14 Day(s) 508050195 (W) × 80 (D) × 135 (H)Made from resin295

฿ 999,999,999.00

A1J1 BALANCE SCALE 1 Piece(s) Quote 10080100195 (W) × 80 (D) × 135 (H)Made from resin295

฿ 999,999,999.00

A1J1 BALANCE SCALE 1 Piece(s) Quote 20085200205 (W) × 85 (D) × 135 (H)Made from resin300

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Round Countersunk Head