1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Sensitivity, Double Pan Scale, HS Type, Main Body Only (HS-1)

A1J1 BALANCE SCALE

High Sensitivity, Double Pan Scale, HS Type, Main Body Only (HS-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High sensitivity achieved through the use of jewel supports / bearings.
[Applications]
· For preparation, mixing, formulation work, etc.

 
Part Number
HS-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Measurement Plate Dimensions (φ)
(mm)
Minimum detectable weight
(mg)
Main body dimensions
(mm)
Main body mass
(g)

฿ 999,999,999.00

A1J1 BALANCE SCALE 1 Piece(s) Quote 1,000130500335 (W) × 130 (D) × 175 (H)1,500

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Round Countersunk Head
Materials Die cast