(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Has Japanese National Testing Certification (stamped with verification mark.)
· Complies with Japanese Industrial Standards (JIS B7609:2008).
Part Number |
---|
1KG-SUS-SEIMITSU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension H (mm) | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension E (mm) | Dimension F (mm) | Dimension G (mm) | Certified tolerance (mg) | Represented mass | Materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,903.00 | A1J1 WEIGHT | 1 Piece(s) | 15 Day(s) | 80 | 52 | 56 | 24 | 21 | 17 | 7 | ±200 | 1 kg | High quality stainless steel |
Loading...
Main applications | Peripheral Equipment | Type | Option |
---|
How can we improve?
How can we improve?