1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slotted-Type Loose Weights, Stainless Steel, M1 Class, Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the actual product.

Product Description

[Features]
· Stackable, with steps/grooves to prevent slippage.
· Slotted-type loose weights of 5 kg or more have grooves around the entire circumference for easy handling.
[Applications]
· Calibrating weighing instruments.

 
Part Number
6KG(2KG-10G)-MASU-SUS-M1-SET
10KG(5KG-10G)-MASU-SUS-M1-SET
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSet contents

฿ 999,999,999.00

A1J1 WEIGHT SET 1 Piece(s) Quote Nominal value 10 g to 2 kg (total of 6 kg, 11 pieces), comes with aluminum case

฿ 999,999,999.00

A1J1 WEIGHT SET 1 Piece(s) Quote Nominal value 10 g to 5 kg (total of 10 kg, 12 pieces), comes with aluminum case

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Type Option Accuracy(Class) M1
Shape Slotted loose weights type Materials High quality stainless steel