(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Stackable, with steps/grooves to prevent slippage.
· Slotted-type loose weights of 5 kg or more have grooves around the entire circumference for easy handling.
[Applications]
· Calibrating weighing instruments.
Part Number |
---|
10KG-MASU-SUS-M1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension D (mm) | Dimension E (mm) | Dimension F (mm) | Dimension G (mm) | Dimension J (mm) | Nominal value |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | 180 | 13 | 59.8 | 2.0 | 2.5 | 5 | 100.5 | 15.2 | 10 kg |
Loading...
Main applications | Peripheral Equipment | Type | Option | Accuracy(Class) | M1 |
---|---|---|---|---|---|
Shape | Slotted loose weights type | Materials | High quality stainless steel |
How can we improve?
How can we improve?