1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Disc-Type Weight, Stainless Steel

Disc-Type Weight, Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stackable, with steps/grooves to prevent slippage.
· Disc-type weights are ideal for inspections of electronic scales.
[Applications]
· Calibrating weighing instruments.

 
Part Number
1KG-ENBAN-SUS-F1
1KG-ENBAN-SUS-F2
1KG-ENBAN-SUS-M1
2KG-ENBAN-SUS-F1
2KG-ENBAN-SUS-F2
2KG-ENBAN-SUS-M1
5KG-ENBAN-SUS-F1
5KG-ENBAN-SUS-F2
5KG-ENBAN-SUS-M1
10G-ENBAN-SUS-F1
10G-ENBAN-SUS-F2
10G-ENBAN-SUS-M1
10KG-ENBAN-SUS-F1
10KG-ENBAN-SUS-F2
10KG-ENBAN-SUS-M1
20G-ENBAN-SUS-F1
20G-ENBAN-SUS-F2
20G-ENBAN-SUS-M1
20KG-ENBAN-SUS-F1
20KG-ENBAN-SUS-F2
50G-ENBAN-SUS-F1
50G-ENBAN-SUS-F2
50G-ENBAN-SUS-M1
100G-ENBAN-SUS-F1
100G-ENBAN-SUS-F2
100G-ENBAN-SUS-M1
200G-ENBAN-SUS-F1
200G-ENBAN-SUS-F2
200G-ENBAN-SUS-M1
500G-ENBAN-SUS-F1
500G-ENBAN-SUS-F2
500G-ENBAN-SUS-M1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAccuracy
(Class)
Dimension A
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension G
(mm)
Nominal value

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F110016.81.52.070.51 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F210016.81.52.070.51 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M110016.81.52.070.51 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F110033.31.52.070.52 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F210033.31.52.070.52 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M110033.31.52.070.52 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F115047.62.02.5100.55 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F215047.62.02.5100.55 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M115047.62.02.5100.55 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F1185.10.61.010.010 g

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F2185.10.61.010.010 g

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M1185.10.61.010.010 g

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F118058.62.02.5100.510 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F218058.62.02.5100.510 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M118058.62.02.5100.510 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F11810.20.61.010.020 g

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F21810.20.61.010.020 g

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M11810.20.61.010.020 g

฿ 999,999,999.00

WEIGHT 1 Piece(s) Quote F1180110.62.02.5100.520 kg

฿ 999,999,999.00

WEIGHT 1 Piece(s) Quote F2180110.62.02.5100.520 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F1309.10.61.018.550 g

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F2309.10.61.018.550 g

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M1309.10.61.018.550 g

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F1458.11.01.530.5100 g

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F2458.11.01.530.5100 g

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M1458.11.01.530.5100 g

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F14516.31.01.530.5200 g

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F24516.31.01.530.5200 g

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M14516.31.01.530.5200 g

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F17016.61.52.045.5500 g

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F27016.61.52.045.5500 g

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M17016.61.52.045.5500 g

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Type Option Shape Disc type
Materials High quality stainless steel